eo_logo
 
Product added to cart

Richardson Gratings™ 1200 Grooves, 25 x 25mm, 900nm, Plane Ruled Reflection Grating

See More by Richardson Gratings™
Richardson Gratings™ High Precision Plane Ruled Reflective Diffraction Gratings

Richardson Gratings™ High Precision Plane Ruled Reflective Diffraction Gratings

Richardson Gratings™ High Precision Plane Ruled Reflective Diffraction Gratings Richardson Gratings™ High Precision Plane Ruled Reflective Diffraction Gratings
×
Stock #37-138 6 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$253.76
Volume Pricing
Qty 1+ C$253.76 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Reflective Diffraction Grating
Master Reference:
MR224

Physical & Mechanical Properties

Dimensions (mm):
25.0 x 25.0 ±0.1
Clear Aperture (%):
>90
Construction:
Ruled Grating
Length (mm):
25.00
Thickness (mm):
6.00 ±0.5
Width (mm):
25.00
Centering of Ruled Area on Substrate (mm):
±1
Alignment of Grooves to Edge (°):
±0.15
Groove Spacing Tolerance (%):
<0.05

Optical Properties

Groove Density (grooves/mm):
1200
Wavelength Range (nm):
500 - 1500
Blaze Wavelength (nm):
900 ±25
Blaze Angle (°):
32.7
Peak Efficiency, Typical (%):
94
Coating:
Aluminium
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Reflected Wavefront, RMS:
λ/4
Polarization:
S, P and Average
Spectral Order (m):
1

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Excellent Efficiency at Blaze Wavelength and Blaze Angle
  • Superior Dimensional Tolerances
  • Ideally Suited for Spectroscopic Applications
  • Custom Sizes Available

Richardson Gratings™ High Precision Plane Ruled Reflective Diffraction Gratings are designed for consistent, predictable performance. The gratings are manufactured from highly accurate masters to provide a high level of repeatability to simplify OEM system designs by reducing the need for tedious alignment adjustments. With λ/4 reflected wavefronts and up to 90% diffraction efficiency, these gratings are specified to meet the needs of the most demanding applications such as high-resolution spectroscopy. Richardson Gratings™ High Precision Plane Ruled Reflective Diffraction Gratings feature bare aluminum coatings, allowing for options that range from 250 to 10,000nm with excellent peak efficiencies. Custom sizes available on request.

Note: The surface of these gratings is very sensitive and should never be touched when handling the optic. If cleaning is required to remove dust particles, non-contact cleaning using clean compressed air is recommended.

Technical Information

Special Handling

These optics require special handling to avoid damage and ensure long-term performance. Proper handling, cleaning, and storage are essential to maintain optical quality. Explore our Optics Cleaning Resources for step-by-step guides and best practices. For personalized assistance, Email us or Chat with our technical support team.

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.