eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12.5/12.7mm Diameter Rotation Kinematic Mount, 2-Screws

12.5/12.7mm Diameter Rotation Kinematic Mount, 2-Screws, #36-637

×
Stock #36-637 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$214.20
Qty 1-4
C$214.20
Qty 5+
C$192.78
Volume Pricing
Request Quote
Get Product Downloads
Number of Adjustment Screws:
2
Coarse Rotation (°):
360
Fine Tip Angle (°):
±5
Sensitivity per 1° Knob Rotation (arcsec):
4
Thermal Stability (μrad):
<5
Adjustment Screw Pitch (mm):
0.25

Product Details

Type:
Adjustable - Rotary & Tip-Tilt
Type of Optics:
Circular

Physical & Mechanical Properties

Clear Aperture CA (mm):
10.0
Travel (mm):
No Z-Axis Translation
Construction:
Aluminum plates, stainless steel screws, and brass thread bushings
Fine Tilt Angle (°):
±5
Min. Thickness of Compatible Optics (mm):
1.8

Optical Properties

Angle Tolerance (°):
0.4 per 0.25mm turn

Performance

Pointing Stability (μrad):
1.3

Threading & Mounting

Size of Compatible Optics (mm):
12.5 - 12.7
Thread Type:
0.535 x 40 TPI (SM05)
Compatible Post:
M4 x 0.7, 8-32

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • 360° Continuous Optic Rotation
  • 25.4mm Centerline Height
  • 5° Graduations

TECHSPEC® Rotation Kinematic Mounts provide precision control when positioning an optical element. These mounts utilize 100 TPI adjustment screws to offer precise motion control with a tip/tilt range of ±5 arcmin. Continuous 360° optic rotation is achieved through a custom designed optic cell and Teflon ring subassembly. TECHSPEC® Rotation Kinematic Mounts employ retainer ring mounting for evenly distributed pressure on the optics circumference. Available for 25.4mm and 12.7mm diameter optics, these components provide a convenient method for cylinder lens or polarizer optic mounting.