eo_logo
 
Product added to cart

1.25", Green 530nm, High Intensity Pattern Projecting Spot Light

See More by Advanced Illumination
Advanced Illumination High Intensity Pattern Projecting Spot Lights

Advanced Illumination High Intensity Pattern Projecting Spot Lights

×
Stock #18-636 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,421.00
Qty 1+
C$1,421.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Model Number:
SL256-530IC
LED Lifetime (hours):
50000
Type of Illumination:
LED Illuminator
Note:
Optional Manual Intensity Adjustment #86-887 and #89-555 are Available
Manufacturer:
Advanced Illumination
Geometry:
Spot Light
Illumination Mode:
Constant

Physical & Mechanical Properties

Diameter (inches):
1.25
Weight (g):
413
Diameter of Compatible Reticle (mm):
20.8

Optical Properties

Color:
Green
Wavelength (nm):
530.00

Electrical

Minimum Input Current:
0.592

Hardware & Interface Connectivity

Connector:
Flying Leads
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855
Length of Cable (m):
2

Environmental & Durability Factors

Operating Temperature (°C):
0 - 50
Environmental Rating:
IP50

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Details

  • Intense Output up to 2,000 Lux
  • Includes Heat Sink for Thermal Management
  • Optional Manual Intensity Adjustments (#86-887 and #89-555) Recommended
  • Compatible Reticles Also Available

Advanced Illumination High Intensity Pattern Projecting Spot Lights offer clusters of high intensity LEDs up to 2,000 lux for focused, homogenous illumination. The spot lights are constructed with a large heat sink, improving thermal management to facilitate increased brightness while maintaining safe operating temperatures. For ease of integration, these LED light projectors are compatible with our full selection of 21mm diameter reticles, including crosshair, concentric circles, and net grid. Advanced Illumination High Intensity Pattern Projecting Spot Lights are compatible with 2/3” format C-Mount lenses and are ideal for machine vision inspection applications, such as edge detection, locating offsets, and assessing topography.

Note: Requires 24V power supply #66-855. Manual Intensity Adjustment #86-887 and #89-555 are recommended and sold separately.

Accessories

Title CompareStock Number  Price Buy
Manual Intensity Adjustment for AI Lights #86-887 C$37.80   Request Quote
  • In Stock
    ×
Industrial DIN Mountable Intensity Adjustment #89-555 C$196.00   Request Quote
  • In Stock
    ×
24V Power Supply with Tinned Leads #66-855 C$133.00   Request Quote
  • In Stock
    ×

Related Products

Frequently Purchased Together