eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12.5 x 12.5mm, 750 - 1100nm Broadband λ/10 Mirror

×
Stock #29-926 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$110.60
Qty 1-5
C$110.60
Qty 6+
C$88.20
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Flat Mirror

Physical & Mechanical Properties

Back Surface:
Commercial Polish
Dimensions (mm):
12.50 x 12.50 +0.00/-0.20
Clear Aperture (%):
90
Edges:
Ground, 0.5mm max bevel
Parallelism (arcmin):
<0.5
Parallelism (arcsec):
30
Thickness (mm):
3.00 ±0.20

Optical Properties

Coating:
Dielectric Mirror (750-1100nm)
Coating Specification:
Ravg >98% @ 750 - 1100nm (0 - 45°)
Ravg >99% @ 750 - 1100nm (0°)
Wavelength Range (nm):
750 - 1100
Surface Flatness (P-V):
λ/10
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
20-10
Coating Type:
Dielectric
Angle of Incidence (°):
0-45
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
1 J/cm2 @ 1064nm, 20ns, 20Hz

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Enhanced Reflectivity and LIDT over Metallic Coatings
  • Average Reflectivity >99% Over Broad UV, Visible, and NIR Wavelengths
  • Designed for all Polarization States from 0 – 45° AOI

TECHSPEC® Broadband Dielectric λ/10 Mirrors are ideal for beam steering or reflection applications utilizing multiple laser sources. These mirrors feature greater than 99% reflection, significantly better than metal-coated mirrors, and increase system performance by minimizing energy loss. The highly durable fused silica substrate offers a low thermal expansion coefficient and a high abrasion resistance. TECHSPEC® Broadband Dielectric λ/10 Mirrors are designed for applications from the UV to the near-infrared spectra. 

Technical Information

Related Products