eo_logo
 
Product added to cart

12.5 x 12.5mm, Rhodium Coated First Surface Mirror

Rhodium Coated First Surface Mirrors

×
Stock #15-488 14 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$46.38
Volume Pricing
Qty 1-5 C$46.38 each
Qty 6-49 C$37.10 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Flat Mirror

Physical & Mechanical Properties

Dimensions (mm):
12.5 x 12.5
Dimensional Tolerance (mm):
±0.25
Bevel:
Protective as needed
Edges:
Seamed
Thickness (mm):
2.00 ±0.20
Length (mm):
12.50
Width (mm):
12.50

Optical Properties

Surface Flatness (P-V):
4 - 6λ
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Surface Quality:
80-50
Coating Specification:
Ravg >70% @ 400 - 700nm
Ravg >90% @ 2000 - 10,000nm
Coating:
Rhodium (400-10000nm)
Coating Type:
Metal
Wavelength Range (nm):
400 - 10000

Environmental & Durability Factors

Coating Abrasion:
Severe, per MIL-C-675C Paragraph 3.8.4.1
Coating Adhesion:
MIL-PRF-13830B, App B Para. 4.4.6

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Corrosion and Extreme Abrasion Resistant Rhodium Coating
  • High Reflectivity in the VIS and IR
  • Ideal for Orthodontic Applications

Rhodium Coated First Surface Mirrors provide high reflectivity and are ideal for orthodontic applications, especially in intra-oral photography. These mirrors feature a rhodium coating, which is an element notably resistant to corrosion and aggressive chemicals and passes severe abrasion tests as per MIL-C-675C. Rhodium Coated First Surface Mirrors utilize a float glass substrate which enables easy customization and provides excellent cost to performance ratio. They are available in standard metric sizes, with either circular or square geometries.

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Compatible Mounts