eo_logo
 
Product added to cart

12.5 x 12.5mm White Diffusing Glass

White Diffusing Glass

×
Stock #34-472 3 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$41.18
Volume Pricing
Qty 1-10 C$41.18 each
Qty 11-49 C$33.02 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Opal Diffuser

Physical & Mechanical Properties

Dimensions (mm):
12.50 x 12.50 ±0.25
Thickness (mm):
1.25 ±0.1
Width (mm):
12.50
Length (mm):
12.50

Optical Properties

Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
White Diffusing Glass
Wavelength Range (nm):
400 - 700
Surface Quality:
80-50
Surface Accuracy:
Commercial Polish

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Semi-Opaque White Glass
  • Highly Diffusive to Create Even Illumination
  • Diffusive on Both Surfaces

White Diffusing Glass is a semi-opaque diffuser designed to create even illumination profiles. Unlike alternative materials, which create their diffusive properties through a coating or lamination process, the White Diffusing Glass is a solid diffuse material, allowing it to be used in any orientation. Because the surfaces are polished, the reflected light will be somewhat specular, while the transmitted light will be near-Lambertian. White Diffusing Glass is ideal for creating even illumination as an attenuator or as a viewing screen.

Technical Information

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Compatible Mounts