eo_logo
 
Product added to cart

0.8" x 1.0", Blue 470nm, MicroBrite Compact Spot Light

See More by Advanced Illumination
Advanced Illumination MicroBrite Compact Spot Lights

Advanced Illumination MicroBrite Compact Spot Lights

×
Stock #18-583 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$527.80
Qty 1+
C$527.80
Volume Pricing
Request Quote
Get Product Downloads
Color:
Blue
Model Number:
SL243-470IC
Operating Temperature (°C):
0 to +60
Dimensions (mm):
29.2 x 20.0 x 20.0
Wavelength (nm):
470.00
Weight (g):
24
LED Lifetime (hours):
50000
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855
Length of Cable (m):
2
Type of Illumination:
LED Illuminator
Note:
Optional Manual Intensity Adjustment #86-887 and #89-555 are Available
Manufacturer:
Advanced Illumination
Geometry:
Spot Light
Illumination Mode:
Constant
Minimum Input Current:
0.19A

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

Advanced Illumination MicroBrite Compact Spot Lights provide industry leading performance to size ratio and intense illumination up to 15,000 lux in a compact, rectangular housing. These spot lights feature side cable entries and strategically placed M4 T-slot mounting points, allowing for improved heat dissipation through conduction. Compared to round format spot lights, these MicroBrite Compact Spot Lights can efficiently house more LEDs, allowing for increased power in a small footprint. Advanced Illumination MicroBrite Compact Spot Lights are ideal for machine vision applications with small footprint such as small-parts manufacturing and micromachining.

Note: Requires 24V power supply #66-855. Manual Intensity Adjustment #86-887 and #89-555 are recommended and sold separately.