eo_logo
 
Product added to cart

1.25" x 2.00", Blue 470nm, MicroBrite High Intensity Spot Light

See More by Advanced Illumination
Advanced Illumination MicroBrite High Intensity Spot Lights

Advanced Illumination MicroBrite High Intensity Spot Lights

×
Stock #18-590 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$649.60
Qty 1+
C$649.60
Volume Pricing
Request Quote
Get Product Downloads
Color:
Blue
Model Number:
SL244-470IC
Operating Temperature (°C):
0 - 60
Dimensions (mm):
44.5 x 32.2 x 20.1
Wavelength (nm):
470.00
Weight (g):
168
LED Lifetime (hours):
50000
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855
Length of Cable (m):
2
Type of Illumination:
LED Illuminator
Note:
Optional Manual Intensity Adjustment #86-887 and #89-555 are Available
Manufacturer:
Advanced Illumination
Geometry:
Spot Light
Illumination Mode:
Constant
Minimum Input Current:
0.19A

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

Advanced Illumination MicroBrite High Intensity Spot Lights offer high intensity output up to 60,000 lux in a rectangular housing. Compared to round spot lights, these spot lights feature side cable entries, strategically placed M4 T-slot mounting points, and efficiently store more LEDs, allowing for improved heat dissipation through conduction while providing industry leading performance to size ratio. Advanced Illumination MicroBrite High Intensity Spot Lights are available in a full range of wavelengths, simplifying system integration and are ideal for standard, off-axis applications requiring high-intensity illumination source such as high-speed inspection and factory automation.

Note: Requires 24V power supply #66-855. Manual Intensity Adjustment #86-887 and #89-555 are recommended and sold separately.