eo_logo
 
Product added to cart

1.25" x 2.00", IR 850nm, MicroBrite High Intensity Spot Light

See More by Advanced Illumination
Advanced Illumination MicroBrite High Intensity Spot Lights

Advanced Illumination MicroBrite High Intensity Spot Lights

×
Stock #18-592 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$721.00
Qty 1+
C$721.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Model Number:
SL244-850IC
LED Lifetime (hours):
50000
Type of Illumination:
LED Illuminator
Note:
Optional Manual Intensity Adjustment #86-887 and #89-555 are Available
Manufacturer:
Advanced Illumination
Geometry:
Spot Light
Illumination Mode:
Constant

Physical & Mechanical Properties

Dimensions (mm):
44.5 x 32.2 x 20.1
Weight (g):
168

Optical Properties

Color:
IR
Wavelength (nm):
850.00

Electrical

Minimum Input Current:
0.14A

Hardware & Interface Connectivity

Connector:
Flying Leads
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855
Length of Cable (m):
2

Environmental & Durability Factors

Operating Temperature (°C):
0 - 60

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Details

Advanced Illumination MicroBrite High Intensity Spot Lights offer high intensity output up to 60,000 lux in a rectangular housing. Compared to round spot lights, these spot lights feature side cable entries, strategically placed M4 T-slot mounting points, and efficiently store more LEDs, allowing for improved heat dissipation through conduction while providing industry leading performance to size ratio. Advanced Illumination MicroBrite High Intensity Spot Lights are available in a full range of wavelengths, simplifying system integration and are ideal for standard, off-axis applications requiring high-intensity illumination source such as high-speed inspection and factory automation.

Note: Requires 24V power supply #66-855. Manual Intensity Adjustment #86-887 and #89-555 are recommended and sold separately.

Accessories

Title CompareStock Number  Price Buy
DCS-100E Single Output Controller #18-645 C$861.00   Request Quote
  • Contact Us
    ×
Manual Intensity Adjustment for AI Lights #86-887 C$37.80   Request Quote
  • In Stock
    ×
Industrial DIN Mountable Intensity Adjustment #89-555 C$196.00   Request Quote
  • In Stock
    ×
24V Power Supply with Tinned Leads #66-855 C$133.00   Request Quote
  • In Stock
    ×

Related Products

Frequently Purchased Together