eo_logo
 
Product added to cart

0.8" x 1.0", IR 940nm, MicroBrite Compact Spot Light

See More by Advanced Illumination
Advanced Illumination MicroBrite Compact Spot Lights

Advanced Illumination MicroBrite Compact Spot Lights

×
Stock #18-587 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$567.00
Qty 1+
C$567.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Model Number:
SL243-940IC
LED Lifetime (hours):
50000
Type of Illumination:
LED Illuminator
Note:
Optional Manual Intensity Adjustment #86-887 and #89-555 are Available
Manufacturer:
Advanced Illumination
Geometry:
Spot Light
Illumination Mode:
Constant

Physical & Mechanical Properties

Dimensions (mm):
29.2 x 20.0 x 20.0
Weight (g):
24

Optical Properties

Color:
IR
Wavelength (nm):
940.00

Electrical

Minimum Input Current:
0.14A

Hardware & Interface Connectivity

Connector:
Flying Leads
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855
Length of Cable (m):
2

Environmental & Durability Factors

Operating Temperature (°C):
0 to +60

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Details

Advanced Illumination MicroBrite Compact Spot Lights provide industry leading performance to size ratio and intense illumination up to 15,000 lux in a compact, rectangular housing. These spot lights feature side cable entries and strategically placed M4 T-slot mounting points, allowing for improved heat dissipation through conduction. Compared to round format spot lights, these MicroBrite Compact Spot Lights can efficiently house more LEDs, allowing for increased power in a small footprint. Advanced Illumination MicroBrite Compact Spot Lights are ideal for machine vision applications with small footprint such as small-parts manufacturing and micromachining.

Note: Requires 24V power supply #66-855. Manual Intensity Adjustment #86-887 and #89-555 are recommended and sold separately.

Accessories

Title CompareStock Number  Price Buy
Manual Intensity Adjustment for AI Lights #86-887 C$37.80   Request Quote
  • In Stock
    ×
Industrial DIN Mountable Intensity Adjustment #89-555 C$196.00   Request Quote
  • In Stock
    ×
24V Power Supply with Tinned Leads #66-855 C$133.00   Request Quote
  • In Stock
    ×

Related Products

Frequently Purchased Together