eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

1:2.50 with 30mm and 75mm EFL Achromats, 30mm Achromatic Pair

TECHSPEC Mounted Achromatic Lens Pairs

×
Stock #46-005 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$330.40
Qty 1-5
C$330.40
Qty 6+
C$264.60
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Relay Lens

Physical & Mechanical Properties

Clear Aperture CA (mm):
22.0
Center Air Spacing (mm):
2.69
Housing Diameter (mm):
30 +0.0/-0.10
Housing Length (mm):
34 ±0.2
Lens Edge Spacing at Mount (mm):
8
Image Distance (mm):
65.18
Construction:
Achromat Pair in Anodized Aluminum Housing

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
Working f/#:
f/3.15
Coating:
MgF2 (400-700nm)
Coating Specification:
Ravg ≤1.75% @ 400 - 700nm
Effective Focal Length EFL A (mm):
30.00
Effective Focal Length EFL B (mm):
75.00
Magnification:
1:2.50
Object Distance (mm):
19.19
Wavelength Range (nm):
400 - 700

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Details

  • 15mm and 30mm Diameter Options
  • AR Coated Lenses
  • Mounted Achromatic Pairs Kits Available

TECHSPEC® Mounted Achromatic Lens Pairs combine popular TECHSPEC® Achromats into common configurations used for relay and projection applications. Packaged in slim-line aluminum housing, each pair is ready for integration into a host of OEM applications, eliminating the need to handle loose optics.15.0mm pairs can be coupled into C-mount components using Helicoid Barrel Accessory. TECHSPEC Mounted Achromatic Lens Pairs have also been oriented for optimum system performance. All lenses, 15.0mm and 30.0mm, are AR coated. Lower f/# pairs may not be ideal for imaging applications depending on the performance requirements. Cylinder lenses can be incorporated into empty barrels in order to generate lines or sheets of light.  

Technical Information

Accessories

Title CompareStock Number  Price Buy
15mm Barrel for 12.5mm Dia. Achromats #54-513 C$79.80 Qty 6+ C$64.40   Request Quote
  • In Stock
    ×
30mm Barrel for 25.0mm Dia. Achromats #54-514 C$79.80 Qty 6+ C$64.40   Request Quote
  • In Stock
    ×

Coating Curves

  • MgF₂ (400-700nm)
Only 2 different Y Axises can be displayed at one time.

Related Products

Frequently Purchased Together