eo_logo
 
Product added to cart

1250nm Single Stage Free-Space Optical Isolator

405nm Single Stage Free-Space Optical Isolator, #35-969

405nm Single Stage Free-Space Optical Isolator, #35-969 780nm Single Stage Free-Space Optical Isolator, #35-973 660nm Dual Stage Free-Space Optical Isolator, #35-980 780nm Dual Stage Free-Space Optical Isolator, #35-983 +2
×
Stock #35-978 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$3,213.00
Qty 1+
C$3,213.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Single Stage Optical Isolator
Style:
Faraday

Physical & Mechanical Properties

Clear Aperture CA (mm):
4.7

Optical Properties

Design Wavelength DWL (nm):
1250
Minimum Transmission (%):
>85
Transmission (%):
92
Wavelength Range (nm):
1200 - 1300
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
10 W, 320 W/cm2 @ DWL
Typical Isolation at Design Wavelength (dB):
43
Minimum Isolation at Design Wavelength (dB):
>35

Environmental & Durability Factors

Operating Temperature (°C):
+15 to +40

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Up to 67 dB Isolation for Ultimate Stability
  • Up to 92% Transmission for Maximum Power
  • 4.7mm Input Aperture

Free-Space Optical Isolators incorporate a Faraday Rotator and are specifically designed and manufactured to provide superior performance with high isolation, transmission, and power densities. Each option effectively reduces feedback in the external cavity of diode laser systems and blocks reflections from free-space fiber coupling. Free-Space Optical Isolators increase power stabilization in optical systems and also eliminate feedback-induced damage to sensitive optical components. These isolators enable state of the art protection for the most stable lasers in the world and are ideal for demanding laser applications.

Laser Optics

Accessories

Title CompareStock Number  Price Buy
Isolator Adjustment Tool (Aluminum) #38-052 C$60.20   Request Quote
  • In Stock
    ×
Baseplate Adapter #36-403 C$137.20   Request Quote
  • In Stock
    ×
Post Mount Adapter #36-404 C$60.20   Request Quote
  • In Stock
    ×