eo_logo
 
Product added to cart

125mm, 1030-1080nm + VIS JENar™ F-Theta Scanning Lens

See More by Jenoptik
×
Stock #17-024 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,631.00
Qty 1+
C$1,631.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Model Number:
601926
Type:
JENar F-Theta
Note:
+ VIS options provide >85% Transmission from 500-680nm
Protective Window:
#17-697: One Included
Manufacturer:
Jenoptik

Physical & Mechanical Properties

Maximum Diameter (mm):
119.8 +0/-0.2
Weight (g):
860
Flange Distance (mm):
196.9
Input Beam Diameter, 1/e2 (mm):
15
Maximum Length (mm):
58.3

Optical Properties

Focal Length FL (mm):
125.00
Scan Angle (°):
37.2
Scan Field (mm):
57 x 57
Telecentricity (°):
F-Theta Only: 4.9
With Scanner: 5.1
Working Distance (mm):
154.6
Wavelength Range (nm):
500 - 680, 1030 - 1080
Scan Field Diameter (mm):
80
Focus Size Diameter, 1/e2 (μm):
16
GDD Specification (fs2):
3670

Threading & Mounting

Mounting Threads:
M85 x 1

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

Jenoptik JENar™ F-Theta Scanning Lenses are designed to provide flat field at the image plane of scanning systems and are used in conjunction with galvanometers, beam expanders, and laser sources. These F-Theta lenses feature a wide range of focal lengths and large scan fields. Optimized for common Nd:YAG, Yb:doped, and fiber laser sources, these lenses are available in wavelength ranges of 355nm, 515-540nm, and 1030-1080nm. With their patented stackable mounting technology, these lenses compensate for thermal stresses and improve the stability of the optical components, ensuring high-precision adjustment and position control in OEM systems. Jenoptik JENar™ F-Theta Scanning Lenses are ideal for high-precision laser material processing and laser scanning applications.

Contact us if your application requires Jenoptik JENar™ F-Theta Scanning Lenses or Jenoptik JENar™ Silverline™ F-Theta Scanning Lenses not shown on our website.

Accessories

Title CompareStock Number  Price Buy
Protective Window for #16-772 #17-684 C$252.00   Request Quote
  • In Stock
    ×
Protective Window for #16-773 and #16-774 #17-685 C$245.00   Request Quote
  • In Stock
    ×
Protective Window for #17-024 and #17-025 #17-697 C$308.00   Request Quote
  • Contact Us
    ×
Protective Window for #17-023 #17-699 C$294.00   Request Quote
  • Contact Us
    ×

Related Products

Frequently Purchased Together