eo_logo
 
Product added to cart

12.5mm Dia., 1060nm, Corning Polarcor™ Glass Polarizer

Corning Polarcor™ Glass Polarizers

×
Stock #13-618 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,113.00
Qty 1+
C$1,113.00
Volume Pricing
Request Quote
Get Product Downloads

Physical & Mechanical Properties

Diameter (mm):
12.50
Thickness (mm):
0.50 ±0.05
Dimensional Tolerance (mm):
±0.1
Knoop Hardness (kg/mm2):
480
Young's Modulus (GPa):
58.605
Poisson's Ratio:
0.21

Optical Properties

Angle of Incidence (°):
0 ±5
Coating:
BBAR (960-1160nm)
Design Wavelength DWL (nm):
1060
Extinction Ratio:
>10,000:1
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Borosilicate Glass Containing Elongated Silver Crystals
Minimum Transmission (%):
>95.7
Surface Quality:
40-20
Coating Specification:
Ravg <0.4% @ 960 - 1160m
Wavelength Range (nm):
960 - 1160
Index of Refraction nd:
1.5123
Abbe Number (vd):
57.6

Performance

Insertion Loss (dB):
<0.19

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
6.5
Density (g/cm3):
2.412

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • High Extinction Ratio and Low Insertion Loss in the NIR
  • Resistant to Chemical, Physical, and Thermal Damage
  • Suitable for High Power Applications
  • Range of Standard Sizes and Custom Options Available

Corning Polarcor™ Glass Polarizers feature a high extinction ratio and low insertion loss at wavelengths in the NIR. These linear polarizers consist of elongated silver crystals aligned within a borosilicate glass substrate, providing a polarization mechanism based on resonant absorption. This polarization mechanism causes light of unwanted polarization directions to be absorbed, ensuring that stray light is eliminated. Corning Polarcor™ Glass Polarizers can be used to polarize light, block polarized light, reduce reflections, improve image contrast, modulate and control the intensity of light, or improve the signal to noise ratio. These polarizers are ideal for integration into polarization-dependent optical isolators, optical modulators, and other polarization-based devices in the telecommunications, medical, and defense industries.