eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12.5mm Dia. 266nm 45°, Nd:YAG Laser Line Mirror

TECHSPEC® Nd:YAG Laser Line Mirrors

×
Stock #47-980 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$189.00
Qty 1-5
C$189.00
Qty 6+
C$165.20
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Laser Mirror

Physical & Mechanical Properties

Parallelism (arcmin):
<3
Clear Aperture (%):
>90
Back Surface:
Ground
Diameter (mm):
12.50 +0.0/-0.2
Thickness (mm):
6.00 ±0.20

Optical Properties

Surface Quality:
10-5
Reflection at DWL (%):
99.5
Coating Specification:
Rabs >99.5% @ 266nm @ 45° AOI
Ravg >99.5% @ 263 - 268nm @ 45° AOI
Wavelength Range (nm):
263 - 268
Surface Flatness (P-V):
λ/10
Coating Type:
Dielectric
Coating:
Laser Mirror (266nm)
Design Wavelength DWL (nm):
266
Angle of Incidence (°):
45
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
2.5 J/cm2 @ 266nm, 20ns, 20Hz

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Family Description

TECHSPEC® Nd:YAG Laser Line Mirrors combine high reflectivity, excellent surface quality, and precision surface flatness to meet the requirements of demanding Nd:YAG laser applications. Each coating design has been tested to ensure a high laser damage threshold for compatibility with pulsed laser systems. These fused silica substrate laser mirrors have excellent thermal stability and are available in round, square, and rectangular profiles. TECHSPEC® Nd:YAG Laser Line Mirrors are ideal for laboratories and integration into larger laser systems. 266nm, 355nm, 532nm, 1064nm, and multi-line Nd:YAG mirror coatings are available.

Note: Contact us for customizable wavelengths, sizes, and varying AOI versions.