eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12.5mm Dia. 45° Fiber Laser Mirror

TECHSPEC® Fiber Laser Mirrors

×
Stock #34-279 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$259.70
Volume Pricing
Qty 1-5 C$259.70 each
Qty 6+ C$230.02 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Laser Mirror

Physical & Mechanical Properties

Parallelism (arcmin):
<3
Clear Aperture (%):
>90
Back Surface:
Ground
Diameter (mm):
12.50 +0.0/-0.2
Thickness (mm):
6.00 ±0.2

Optical Properties

Surface Quality:
10-5
Reflection at DWL (%):
99.2
Coating Specification:
Rabs >99.2% @ 1030 - 1090nm
Wavelength Range (nm):
1030 - 1090
Surface Flatness (P-V):
λ/10
Coating Type:
Dielectric
Coating:
Dielectric Mirror (1030-1090nm)
Design Wavelength DWL (nm):
1064
Angle of Incidence (°):
45
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
20 J/cm2 @ 1064nm, 20ns, 20Hz

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Designed for Common Fiber Lasers
  • >99.2% Reflectivity From 1030nm to 1090nm
  • High Damage Thresholds

TECHSPEC® Fiber Laser Mirrors offer high reflectance and superior surface quality and accuracy needed for demanding fiber laser applications. Featuring a high damage threshold, these high power mirrors are ideal for beam steering. TECHSPEC® Fiber Laser Mirrors are designed to reflect most common fiber laser wavelengths from 1030nm to 1090nm.

Laser Optics

Coating Curves

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Compatible Mounts