eo_logo
 
Product added to cart

12.5mm Dia., 633nm, Corning Polarcor™ Glass Polarizer

Corning Polarcor™ Glass Polarizers

×
Stock #13-610 Clearance 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,179.78
Volume Pricing
Qty 1+ C$1,179.78 each
Need More? Request Quote
Product Downloads

Specifications

Physical & Mechanical Properties

Diameter (mm):
12.50
Thickness (mm):
0.50 ±0.05
Dimensional Tolerance (mm):
±0.1
Knoop Hardness (kg/mm2):
480.00
Young's Modulus (GPa):
58.605
Poisson's Ratio:
0.21

Optical Properties

Angle of Incidence (°):
0 ±5
Coating:
BBAR (630-700nm)
Design Wavelength DWL (nm):
633
Extinction Ratio:
>10,000:1
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Borosilicate Glass Containing Elongated Silver Crystals
Minimum Transmission (%):
>83.9
Surface Quality:
40-20
Coating Specification:
Ravg <0.4% @ 630 - 700nm
Wavelength Range (nm):
630 - 700
Index of Refraction (nd):
1.521
Abbe Number (vd):
57.6

Hardware & Interface Connectivity

Insertion Loss (dB):
<0.76

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
6.5
Density (g/cm3):
2.412

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • High Extinction Ratio and Low Insertion Loss in the NIR
  • Resistant to Chemical, Physical, and Thermal Damage
  • Suitable for High Power Applications
  • Range of Standard Sizes and Custom Options Available

Corning Polarcor™ Glass Polarizers feature a high extinction ratio and low insertion loss at wavelengths in the NIR. These linear polarizers consist of elongated silver crystals aligned within a borosilicate glass substrate, providing a polarization mechanism based on resonant absorption. This polarization mechanism causes light of unwanted polarization directions to be absorbed, ensuring that stray light is eliminated. Corning Polarcor™ Glass Polarizers can be used to polarize light, block polarized light, reduce reflections, improve image contrast, modulate and control the intensity of light, or improve the signal to noise ratio. These polarizers are ideal for integration into polarization-dependent optical isolators, optical modulators, and other polarization-based devices in the telecommunications, medical, and defense industries.

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.