eo_logo
 
Product added to cart

12.5mm Dia. High Contrast IR Polarizer

×
Stock #36-654 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$625.80
Qty 1-9
C$625.80
Qty 10+
C$534.80
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Linear Polarizer

Physical & Mechanical Properties

Clear Aperture CA (mm):
11.25
Diameter (mm):
12.50
Thickness (mm):
2.00
Thickness Tolerance (mm):
±0.2
Dimensional Tolerance (mm):
+0.0/-0.2
Construction:
Nanoparticle
Clear Aperture (%):
90

Optical Properties

Angle of Incidence (°):
±20
Extinction Ratio:
100,000:1
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Soda Lime Float Glass
Transmission (%):
>80
Transmitted Wavefront, P-V:
< λ/4
Beam Deviation (arcmin):
<1
Polarization Axis Mark (%):
±2
Wavelength Range (nm):
650 - 1700

Environmental & Durability Factors

Operating Temperature (°C):
-20 to +120

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Multiple Wavelength Ranges for UV, VIS and NIR
  • >100,000:1 Contrast Ratios Available
  • Ideal for Use in Harsh Environments

UV, VIS-NIR, and NIR High Contrast Polarizers offer both versatility and performance over a wide range of wavelengths. These polarizers contain uniformly stretched silver nano-particles in a 220 ±25μm thick soda-lime glass laminated on a thicker soda-lime substrate for increased durability. UV, VIS-NIR, and NIR High Contrast Polarizers are ideal for harsh environments, can withstand up to 120°C, are resistant to UV-radiation and chemicals, and can be safely used in humid environments.

Technical Information

Frequently Purchased Together