eo_logo
 
Product added to cart

12.5mm Dia., NIR Detection YAGLASS-T Filter

Near Infrared (NIR) Detection YAGLASS-T Filters

×
Select Specifications
Diameter (mm):
Stock #17-254 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$414.04
Qty 1-9
C$414.04
Qty 10+
C$372.48
Volume Pricing
Request Quote
Product Downloads

Physical & Mechanical Properties

Diameter (mm):
12.50 ±0.10
Thickness (mm):
3.00 ±0.10

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
YAGLASS-T
Coating:
Uncoated
Index of Refraction (nd):
1.539
Peak Emission Wavelength (nm):
550, 660
Excitation Wavelength (nm):
900 - 1070
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
51 J/cm2 @ 1064nm, 10ns

Performance

Minimum Sensitivity:
30 mW/mm2 @ 1064nm

Material Properties

Transformation Temperature (°C):
584

Regulatory Compliance

RoHS:
Certificate of Conformance:

Products

Dia. (mm)  Compare   Stock Number   Price  Buy
12.50
25.00

Technical Information