eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12.5mm Dia. x 20mm FL, VIS 0° Coated, Achromatic Lens

×
Stock #47-661 In Stock
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$116.20
Qty 1-5
C$116.20
Qty 6+
C$92.40
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Achromatic Lens

Physical & Mechanical Properties

Diameter (mm):
12.50 +0.0/-0.025
Clear Aperture CA (mm):
11.50
Centering (arcmin):
<1
Center Thickness CT (mm):
6.35 ±0.10
Center Thickness CT 1 (mm):
5.25 ±0.05
Center Thickness CT 2 (mm):
1.10 ±0.05
Edge Thickness ET (mm):
4.62
Bevel:
Protective bevel as needed

Optical Properties

Effective Focal Length EFL (mm):
20.00
Focal Length Tolerance (%):
±1
Back Focal Length BFL (mm):
16.45
Focal Length Specification Wavelength (nm):
587.6
Radius R1 (mm):
13.98
Radius R2 (mm):
-9.35
Radius R3 (mm):
-76.14
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
f/#:
1.6
Numerical Aperture NA:
0.31
Coating:
VIS 0° (425-675nm)
Coating Specification:
Ravg ≤0.4% @ 425 - 675nm
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Wavelength Range (nm):
425 - 675

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

Product Details

  • Designed for 0° Angle of Incidence
  • Less Than 0.4% Reflectance Per Surface from 425 - 675nm
  • MgF2 and VIS-NIR Coated Achromats Also Available

TECHSPEC® VIS 0° Coated Achromatic Lenses consist of two optical components cemented together to form an achromatic doublet. The doublet is computer optimized to correct for on-axis spherical and chromatic aberrations.  Achromatic lenses are best for applications involving multi-color (white light) imaging due to their specific doublet lens pairing that enables them to correct the color separation inherent in glass. TECHSPEC® VIS 0° Coated Achromatic Lenses provide optimized transmission for 425 – 675nm, reducing average reflection to 0.4%. MgF2 and VIS-NIR Coated Achromats are also available on our website. 

Technical Information

Coating Curves

  • VIS 0° (425-675nm)
Only 2 different Y Axises can be displayed at one time.

Related Products

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
12.5/12.7mm Optic Dia., SM05 Thin Mount, M4 Fixed #13-789 C$25.55
Request Quote
  • In Stock
    ×
12.5/12.7mm Optic Dia., SM05 Thin Mount, 8-32 Fixed #13-790 C$25.55
Request Quote
  • Contact Us
    ×
12.5mm Diameter, C-Mount Thick Optic Mount Fixed #54-623 C$75.60
Request Quote
  • In Stock
    ×
12.5/12.7mm Optic Dia., L-Slot Direct Mount Fixed #36-416 C$77.00
Request Quote
  • In Stock
    ×
12.5/12.7mm Optic Dia., Side Flange Direct Mount Fixed #36-418 C$77.00
Request Quote
  • In Stock
    ×
12-12.7mm Diameter, S-Mount Thick Optic Mount Fixed #63-952 C$85.40
Request Quote
  • In Stock
    ×
12.5mm Inner Pair Optic Mounts Fixed #11-406 C$93.10
Request Quote
  • In Stock
    ×
12.5/12.7mm Optic Dia., L-Slot and Rotation Direct Mount Adjustable - Rotary #36-417 C$126.00
Request Quote
  • In Stock
    ×
12.5/12.7mm Optic Dia., X-Y Translating Optic Mount Adjustable - Linear (XY) #62-955 C$341.60
Request Quote
  • In Stock
    ×
12.5/12.7mm Optic Dia., X-Y-Z Translating Optic Mount Adjustable - Linear (XYZ) #62-958 C$561.40
Request Quote
  • In Stock
    ×