eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12.5mm Dia. x 50mm FL, YAG-BBAR Coated, Achromatic Lens

YAG-BBAR Coated Achromatic Lenses

YAG-BBAR Coated Achromatic Lenses Any of our lenses with a diameter of 5mm or greater can be specified with blackened edges. To specify the blackening, simply append a –INK to the BBAR coated stock number.
×
Stock #33-206 In Stock
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$114.80
Qty 1-5
C$114.80
Qty 6+
C$91.70
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
12.50 +0.000/-0.025
Effective Focal Length EFL (mm):
50.00
Focal Length Tolerance (%):
±1
Back Focal Length BFL (mm):
47.61
Focal Length Specification Wavelength (nm):
587.6
Clear Aperture CA (mm):
11.5
Centering (arcmin):
<1
Center Thickness CT (mm):
5.00 ±0.10
Center Thickness CT 1 (mm):
3.5 ±0.05
Center Thickness CT 2 (mm):
1.5 ±0.05
Radius R1 (mm):
30.73
Radius R2 (mm):
22.32
Radius R3 (mm):
64.75
Edge Thickness ET (mm):
4.06
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
f/#:
4.00
Numerical Aperture NA:
0.12
Coating:
YAG-BBAR (500-1100nm)
Coating Specification:
Rabs <0.25% @ 532nm
Rabs <0.25% @ 1064nm
Ravg <1.0% @ 500 - 1100nm
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Bevel:
Protective bevel as needed
Type:
Achromatic Lens
Wavelength Range (nm):
500 - 1100

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

Product Family Description

  • Optimized for <0.25% Absolute Reflectivity at 532nm and 1064nm
  • Excellent Broadband Transmission from 500 - 1100nm
  • Low Cost Alternative to Air-Spaced Focusing Doublets

TECHSPEC® YAG-BBAR Coated Achromatic Lenses consist of two optical components cemented together to form a doublet that is ideal for correcting on-axis spherical and chromatic aberrations. These achromats feature a broadband anti-reflective coating with superior transmission from 500 - 1100nm, and are optimized for less than 0.25% absolute reflectivity at 532 and 1064nm. Our TECHSPEC® YAG-BBAR Coated Achromatic Lenses are specifically designed to minimize the spot size for polychromatic illumination within the recommended usable wavelength range, but may also be used for focusing Nd:YAG lasers, especially those with an alignment beam.

Laser Optics