eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12.5mm Dia x -12.5mm FL Uncoated, Illumination Grade PCV Cylinder Lens

TECHSPEC® Illumination Grade PCV Cylinder Lenses

×
Stock #47-748 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$89.60
Qty 1-5
C$89.60
Qty 6+
C$80.50
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Cylinder Lens, Plano-Concave

Physical & Mechanical Properties

Diameter (mm):
12.50 +0.0/-0.2
Center Thickness CT (mm):
2.00
Center Thickness Tolerance (mm):
±0.1
Edge Thickness ET (mm):
6.83

Optical Properties

Effective Focal Length EFL (mm):
-12.50
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
f/#:
1.00
Numerical Aperture NA:
0.50
Coating:
Uncoated
Wavelength Range (nm):
350 - 2200
Back Focal Length BFL (mm):
-13.82
Focal Length Tolerance (%):
±3
Radius R1 (mm):
-6.46
Surface Quality:
60-40

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Cylinder Lenses Ideal for 1 Dimensional Laser Beam Convergence
  • Circular and Rectangular Form Factors
  • Multiple Coating Options Available

TECHSPEC® Illumination Grade PCV Cylinder Lenses are commonly used to turn a collimated laser source into a line generator. These PCV Cylinder Lenses and TECHSPEC Illumination Grade PCX Cylinder Lenses can be used together for beam expander applications.

The thin lens approximation for the length of a line generated by a negative cylinder lens is: L = 2 * (r0/f) * (z + f) where L is the line length, r0 is half the beam diameter, z is the projection distance, and -f is the focal length of the lens.