eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12.5mm Dia -0.25λ Aberration, Spherical Aberration Plate

Spherical Aberration Compensation Plates

×
Stock #66-750 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$588.00
Qty 1+
C$588.00
Volume Pricing
Request Quote
Get Product Downloads
Aberration:
-0.25λ ±λ/16 @ 587nm
Abbe Number (vd):
64.17
Bevel:
Protective as needed
Clear Aperture (%):
>85
Clear Aperture CA (mm):
11.25
Diameter (mm):
12.50 +0.00/-0.25
Thickness (mm):
3.00 ±0.20
Coating:
Uncoated
Coefficient of Thermal Expansion CTE (10-6/°C):
7.1 (-30 to +70°C)
8.3 (+20 to +300°C)
Density (g/cm3):
2.51
Edges:
Fine Ground
Index of Refraction nd:
1.516
Knoop Hardness (kg/mm2):
610
Parallelism (arcmin):
<1
Poisson's Ratio:
0.206
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
60-40
Type:
Specialty Window
Wavelength Range (nm):
350 - 2200
Young's Modulus (GPa):
82

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Precision N-BK7 Substrate
  • Optimized for Use in Collimated Light with Small Fields of View
  • Transmitted Wave Front Accurate to λ/16

Many optical systems experience some level of spherical aberrations which result in a loss of image quality and overall system performance. Our line of TECHSPEC® Spherical Aberration Compensation Plates are designed to compensate and correct known amounts of spherical aberration at the specified wavelengths. The aberration plates should be used in collimated space and placed near a pupil. They are excellent for correcting spherical aberrations in systems that have small fields of view.

Spherical Aberration Compensation Plates can be combined to induce the desired amount of compensatory spherical aberration. Negative sign plates create over corrected spherical aberration. Positive plates create under corrected spherical aberration.

Note: The arrow on the spherical aberration compensation plates points in the direction of light travel.