eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

125mm, English Micrometer Z-Stage

TECHSPEC® Vertical Translation Stages

TECHSPEC® Vertical Translation Stages 30mm, English Z-Stage 70mm, Metric Micrometer Z-Stage 125mm, Metric Micrometer Z-Stage +1
×
Stock #66-508 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,602.72
Volume Pricing
Qty 1-2 C$1,602.72 each
Qty 3+ C$1,394.82 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
English

Physical & Mechanical Properties

Type of Movement:
Linear (Z)
Guide System:
Crossed Roller Bearing
Stage Size (mm):
125 x 125
Travel (mm):
20
Center Hole:
¼-20
Construction:
Aluminium Stage
Leadscrew Pitch (mm):
0.635
Load Capacity (kg):
5
Stage Size (inches):
4.92 x 4.92
Straight Line Accuracy (μm):
3

Hardware & Interface Connectivity

Type of Drive:
English Micrometer

Threading & Mounting

Mounting Threads:
(21) ¼-20, (4) 6-32, (8) 2-56

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

70mm and 125mm stages mount directly and do not require bottom adapter plates.
  • Mechanically Compatible with our TECHSPEC® Stages
  • Fine Micrometer Movement
  • Locking Screw on Stages

Our newly developed precision TECHSPEC® Vertical Translations Stages (Z-axis stages) feature a unique and advanced crossed roller bearing guide system that provides high accuracy, rigidness and load capacity. Each stage is designed to integrate with our line of TECHSPEC® stages in order to provide flexibility in allowing the user to create a number of multi-axis configurations. These stages have a locking screw and fine micrometer movement. TECHSPEC® Vertical Translations Stages are constructed of aluminum and have a linear (Z) movement. The stages are available in both English and Metric versions and are offered in four sizes.  

Technical Information