eo_logo
 
Product added to cart

125mm Length, 0.6mm Tip, Stainless Steel Tweezers

×
Stock #56-952 Clearance In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$15.82
Qty 1+
C$15.82
Volume Pricing
Request Quote
Get Product Downloads
Tip Width (mm):
0.6
Tip to Tip Distance, Open (mm):
8.00
Holding Strength (g):
200.00

Physical & Mechanical Properties

Length (mm):
125.00
Weight (g):
23.00

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Family Description

  • Ideal for Detail Work
  • Two Styles

These stainless steel tweezers are for general-purpose electronic and mechanical assembly work. #56-950 features a 30mm long sloping point that is ideal for detail work. 125mm long heavy-duty tweezers are in the standard tapered design. Finish is polished.