eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

125mm, Metric Rotary Stage

×
Stock #66-519 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$847.00
Qty 1-2
C$847.00
Qty 3+
C$739.34
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Metric

Physical & Mechanical Properties

Type of Movement:
Rotary
Guide System:
Slide-Fit
Stage Size (mm):
125 Dia.
Travel (°):
±5 (Fine), 360 (Coarse)
Concentricity (μm):
50
Construction:
Aluminium Stage
Increments (arcmin):
5
Load Capacity (kg):
5
Parallelism (μm):
60
Weight (kg):
0.9
Wobble (μm):
30

Hardware & Interface Connectivity

Type of Drive:
Metric Micrometer

Threading & Mounting

Mounting Threads:
(17) M6 x 1, (4) M3 x 0.5, (8) M2 x 0.4

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Low Profile Design
  • Precision Micrometer Drive
  • Slide-Fit Guide System
  • 360° Coarse Rotation, ±5° Total Fine Rotation
  • Mechanically Compatible to Other TECHSPEC® Stages
  • Locking Screw on All Stages
  • Class 100 (ISO 5) Clean Room Compatible

TECHSPEC® Rotary Stages provide smooth, coarse rotary movement and feature a precision micrometer drive for fine adjustment. This allows for quick rotation over 360° travel and precise angular adjustment at any position. Stage position can be fixed using the locking mechanism. TECHSPEC Rotary Stages are available in four sizes: 30mm, 40mm, 70mm, and 125mm diameters. Each stage is available in English or Metric standards. Each stage is designed to integrate with TECHSPEC® components, further enhancing flexibility and allowing the user to create any number of axes in different configurations. A bottom adapter plate, sold separately,is required to mount 30mm and 40mm stages to a standard breadboard; 70mm and 125mm stages can be mounted directly to the board. 

Technical Information

Related Products

Frequently Purchased Together