eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12.5mm Minor Axis Uncoated, Fused Silica Brewster Window

×
Stock #65-824 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$130.90
Qty 1-10
C$130.90
Qty 11+
C$117.60
Volume Pricing
Request Quote
Get Product Downloads
Major Axis (mm):
22.11
Minor Axis (mm):
12.50 +0.00/-0.25

Product Details

Type:
Linear Polarizer

Physical & Mechanical Properties

Clear Aperture CA (mm):
11.25 x 19.90
Thickness (mm):
2.00 ±0.20
Edges:
Fine Ground
Parallelism (arcsec):
≤10
Young's Modulus (GPa):
73
Construction:
Brewster Window

Optical Properties

Coating:
Uncoated
Design Wavelength DWL (nm):
632.8
Index of Refraction nd:
1.458
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
10-5
Transmitted Wavefront, P-V:
λ/10
Wavelength Range (nm):
200 - 2200

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
0.52 (+5 to +35°C)
0.57 (0 to +200°C)
0.48 (-100 to +200°C)

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Reduce Loss of P-Polarized Light
  • Circular Profile When Oriented at 55.57°
  • Great for Use in Laser Cavities

TECHSPEC® Brewster Windows are designed to present a circular profile when oriented at Brewster’s angle (55.57°). TECHSPEC® Brewster Windows feature laser grade surface quality and parallelism, in addition to limiting transmitted wavefront distortion to λ/10. When used at 55.57°, these windows minimize the loss of P-polarized light, ideal for use within laser cavities and for producing linearly polarized light.

Laser Optics