eo_logo
 
Product added to cart

125mm Sq. English Kinematic Magnetic Base

×
Stock #22-403 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$473.20
Qty 1-9
C$473.20
Qty 10+
C$426.86
Volume Pricing
Request Quote
Get Product Downloads
Magnetic Force (N):
40
Repeatability (µrad):
<70.0
Switchable:
Yes

Product Details

Type:
English

Physical & Mechanical Properties

Thickness (mm):
25.40
Width (mm):
125.00
Weight (kg):
0.97
Construction:
Anodized Aluminum
Length (mm):
125.00

Threading & Mounting

Mounting Threads:
(71) 1/4-20

Additional Info

Note:
The permanent magnet is turned on and off by integrated screw (5mm Hex)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Common 25.4mm (1") Platform Height
  • Removable Top Plates with High Repeatability Kinematic Positioning
  • Compatible with all with TECHSPEC Stages

Kinematic Magnetic Base Plates are ideal for simplifying the adjustment of subsystems in a benchtop optical system. The bases feature a common platform height of 25.4mm (1") to allow for simplified optical axis alignment. Each base has a removeable top plate, ideal for adding or removing system components and subassemblies anywhere on a lab table with ease. Internal kinematic positioning allows the top plates to be removed and replaced with high repeatability. Kinematic Magnetic Base Plates are directly compatible with our TECHSPEC stages, making them an ideal lab bench component for system building.