eo_logo
 
Product added to cart

12.5mm Square IR Cut-Off Filter

×
Stock #55-235 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$55.30
Qty 1-24
C$55.30
Qty 25+
C$49.70
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
IR Cut-Off Filter

Physical & Mechanical Properties

Dimensions (mm):
12.5 x 12.5
Length (mm):
12.50
Thickness (mm):
1.10
Thickness Tolerance (mm):
±0.25
Width (mm):
12.50
Dimensional Tolerance (mm):
±0.25
Clear Aperture (%):
≥90
Edges:
Seamed Edges

Optical Properties

Cut-Off Wavelength (nm):
710.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Coating:
Traditional Coated
Index of Refraction nd:
1.472
Surface Quality:
80-50
Coating Specification:
Surface 1: T=50% @ 710±30nm, Tavg >85% @ 480 - 680nm, Tavg <10% @ 740 - 1200nm
Surface 2: λ/4 MgF2
Wavelength Range (nm):
480 - 1200

Environmental & Durability Factors

Operating Temperature (°C):
<250

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • 710nm Cut-Off Wavelength
  • Circular and Rectangular Options
  • Various Sizes Available

IR Cut-Off Filters are ideal for eliminating illumination beyond the visible spectrum in many visual and detector-based applications. These filters feature a 710nm cut-off wavelength. IR Cut-Off Filters are traditionally coated and have a BOROFLOAT® substrate. BOROFLOAT® is about three times more resistant to thermal shock than standard soda lime glass. IR Cut-Off Filters are available in circular and rectangular versions with various sizes for each.