eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12.5mm Uncoated, Fused Silica High Tolerance RA Prism

TECHSPEC High Tolerance UV Fused Silica Right Angle Prisms

×
Stock #47-202 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$84.00 C$140.00
Qty 1-5
C$84.00 C$140.00
Qty 6+
C$75.60 C$126.00
Volume Pricing
Request Quote
Get Product Downloads
Angle Tolerance (arcsec):
±40
Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
20-10
Type:
Right Angle Prism
Dimensional Tolerance (mm):
+0.0/-0.1
Bevel:
Protective bevel as needed
Length of Hypotenuse (mm):
17.70
Length of Legs (mm):
12.50
Pyramid Tolerance (arcmin):
±1
Image Orientation:
Left-Handed
Wavelength Range (nm):
200 - 2200
Power (fringes) @ 632.8nm:
1.25
Irregularity (fringes) @ 632.8nm:
0.20

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

Product Family Description

  • Ray Deviation of 90°
  • Left Handed Image
  • ±40 Arcseconds Angle Tolerance
  • Additional Right Angle Prism Options Available

TECHSPEC® High Tolerance UV Fused Silica Right Angle Prisms, like most right angle prisms, are used to bend image paths or redirect light at 90°. This produces a left-handed image and depending on the orientation of the prism, the image may be inverted or reverted. Right angle prisms can also be used in combination for image/beam displacement. TECHSPEC® High Tolerance UV Fused Silica Right Angle Prisms feature low arcsecond angle tolerance and are made from precision UV fused silica for use in a variety of UV, Visible and NIR applications. The prisms are offered in leg lengths from 5 to 25mm.  

UV FS Transmission Curve
UV FS Transmission Curve