eo_logo
 
Product added to cart

1.25" Adapter Plate Assembly

×
Stock #53-922 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$49.35
Qty 1+
C$49.35
Volume Pricing
Request Quote
Product Downloads

Specifications

Physical & Mechanical Properties

Construction:
Black Anodized Aluminum

Threading & Mounting

Mounting Threads:
(1) ¼-20, (2) 4-40, (2) ¼-20 S.H.C.S Slots

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Details

#53-922 has no slots, only 4 c'bored clearance holes for #¼ SHCS.
  • Designed for Our Linear Positing Stages and Slides
  • Centered ¼-20 Hole Enables Use with Posts and Post Holders

Our line of adapter plates are designed for our linear positioning stages and slides to permit a variety of breadboard applications. Convenient counterbored slots offer plenty of clearance room while allowing for adjustment of position. Although designed for direct mounting to a breadboard, each has a centered ¼-20 mounting hole for vertical positioning with our posts and post holders. The mounting holes “E” separated by dimension “F” match the slide/stage base counterbored mounting holes. Use dimension “A” to match the width for ball stages (not all slides conform to this).

Note: Stock number #53-922 has no slots, only 4 c'bored clearance holes for #¼ SHCS.

For use with our translation stages and ball bearing slides.

Technical Information

 
  A B C D E F Stock No.
1.25" Adapter Plate Assembly 1.25" 2.75" 2.00" 1.00" 4-40 0.88" #53-922
1.75" Adapter Plate Assembly 1.75" 3.75" 3.00" 1.00" 6-32 1.12" #53-923
2.62" Adapter Plate Assembly 2.62" 4.75" 4.00" 2.00" ¼-20 2.00" #53-924
5.00" Adapter Plate Assembly 5.00" 6.75" 6.00" 4.00" ¼-20 4.00" #53-925

Frequently Purchased Together