eo_logo
 
Product added to cart

12.5X High Precision Zoom Advanced Kit

Photo represents an example of a complete Zoom Lens.
See table below for contents of each kit.

Photo represents an example of a complete Zoom Lens. See table below for contents of each kit.

×
Stock #73-165 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$6,944.00
Qty 1+
C$6,944.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Zoom Lens
Style:
In-Line Illumination
Contents of Kit:
See Spec Sheet

Optical Properties

Horizontal Field of View, 1/2" Sensor:
See Spec Sheet
Horizontal Field of View, 2/3" Sensor:
See Spec Sheet
Numerical Aperture NA:
See Spec Sheet
Horizontal Field of View, 1/3" Sensor:
See Spec Sheet
Zoom Ratio:
12.5:1
Primary Magnification PMAG:
See Spec Sheet
Working Distance (mm):
See Spec Sheet
Depth of Field (mm):
See Spec Sheet

Sensor

Maximum Sensor Format:
See Spec Sheet

Threading & Mounting

Mount:
C-Mount

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Details

  • Preconfigured Precision Zoom Kits
  • 7X and 12.5X Magnification
  • 12.5X Version Allows for Fiber Optic Inline Illumination Mounted with SX Adapters
  • Manual and Motorized Versions Available

7X and 12.5X High Precision Zoom Lens Kits feature either a basic starter kit for easy system integration or an advanced kit for added system flexibility. The 7X Precision Zoom Starter Kit includes all the components required to set-up a modular lens system including a camera mount, camera tube, core optical module, lower function module, and lower lens. The 12.5X Precision Zoom Lens Advanced Kit increases the magnification range to 12.5X while adding in-line illumination. For added versatility, each kit can be expanded with additional optional components to match your unique application.

Technical Information

7X Precision zoom lens starter kit (#16-350)
QTY. Stock No. Description
1 #89-860 C-Mount Camera Adapter
1 #89-873 1.0X Mini-Camera Tube
1 #89-879 7X Zoom Module, Manual w/ Detents
1 #89-885 Basic Lower Module, No Focus
1 #89-901 2.0X Lower Lens
12.5X Precision zoom lens ADVANCED kit (#16-351)
QTY. Stock No. Description
1 #89-860 C-Mount Camera Adapter
1 #89-873 1.0X Mini-Camera Tube
1 #89-901 2.0X Lower Lens
1 #89-882 12.5X Zoom Module, Manual w/Detents
1 #53-047 C-Mount Light Guide Mounting Adapter
1 #89-890 Lower Module w/ In-Line Illumination & 5mm Manual Focus
1 #89-911 Camera Tube Mounting Clamp