eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12.7 x 50.8mm EFL 90° VIS Coated Glass Off-Axis Parabolic Mirror

High Performance Fused Silica Off-Axis Parabolic (OAP) Mirrors

High Performance Fused Silica Off-Axis Parabolic (OAP) Mirrors

High Performance Fused Silica Off-Axis Parabolic (OAP) Mirrors	Glass Off-Axis Parabolic Mirror mounted in E-Series Kinematic Optical Mirror Mount (mount not included).
×
Stock #18-670 14 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,194.62
Volume Pricing
Qty 1-5 C$1,194.62 each
Qty 6-25 C$1,076.64 each
Qty 26-50 C$1,016.54 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Off-Axis Parabolic Mirror

Physical & Mechanical Properties

Diameter (mm):
12.70 +0/-0.10
Surface Roughness (Å):
<10 RMS
Clear Aperture (%):
90
Y Offset (mm):
50.80

Optical Properties

Effective Focal Length EFL (mm):
50.80
Focal Length Tolerance (%):
±1
Coating:
VIS
Coating Specification:
Ravg >98% @ 400-750nm (0°-45° AOI for All Polarizations)
Ravg >99% @ 400-750nm (0°-45° AOI for S-Polarization)
Off-Set Angle (°):
90
Parent Focal Length PFL (mm):
25.4
Surface Figure, RMS:
λ/8 @ 632.8nm
Wavelength Range (nm):
400 - 750
Surface Quality:
40-20
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Reflected Wavefront, RMS:
λ/4 @ 632.8nm
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
0.5J/cm², 20ns , 20Hz @ 532nm

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • High Quality Fused Silica Substrate
  • <10Å Surface Roughness for Low Scatter
  • 90° Offset Angle for Easy Integration

TECHSPEC® High Performance Fused Silica Off-Axis Parabolic (OAP) Mirrors feature a surface roughness of less than 10Å which is the lowest scatter available in an off-the-shelf solution. Featuring a fused silica substrate, these low scatter alternatives perform better in the UV wavelength range than traditional metallic substrate OAPs. TECHSPEC® High Performance Fused Silica Off-Axis Parabolic (OAP) Mirrors are ideal for Schlieren, MTF, and Czerny-Turner and Littrow spectrometer systems due to their low scattering.

Note: Uncoated options require a coating for use. Contact us for a custom coating quote for your specific wavelength.

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.