eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12.7mm Dia., 6.35mm Thick, 1030nm, λ/10 Fused Silica Window

TECHSPEC λ/10 Laser Line Coated Windows

×
Stock #39-717 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$92.75 C$185.50
Qty 1-5
C$92.75 C$185.50
Qty 6+
C$74.20 C$148.40
Volume Pricing
Request Quote
Get Product Downloads
Angle of Incidence (°):
0
Clear Aperture CA (mm):
11.43
Coating:
Laser V-Coat (1030nm)
Design Wavelength DWL (nm):
1030
Diameter (mm):
12.70 +0.00/-0.10
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Index of Refraction nd:
1.458
Surface Quality:
10-5
Thickness (mm):
6.35 ±0.20
Type:
Laser Line Window
Parallelism (arcmin):
<3
Bevel:
Protective as needed
Clear Aperture (%):
90
Abbe Number (vd):
67.8
Coating Specification:
Rabs <0.25% @ 1030nm
Surface Flatness (P-V):
λ/10
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
15 J/cm2 @ 1030nm, 20ns, 20Hz
Fused Silica Grade:
7980 0F
Edges:
Fine Ground
Type of Window:
Glass
Damage Threshold, Pulsed:
15 J/cm2 @ 1030nm, 20ns, 20Hz

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Family Description

TECHSPEC® λ/10 Laser Line Coated Windows are designed for direct integration into laser applications. This robust product family features common imperial sizes, many of which offer multiple thickness options. Anti-reflection coatings are available at common laser wavelengths, minimizing surface reflection for optimal system transmission. TECHSPEC λ/10 Laser Line Coated Windows provide laser grade specifications including λ/10 surface flatness, 10-5 surface quality, and <3 arcmin parallelism. These windows are ideal for industrial laser applications ranging from protective coverings to separating various environments.