eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12.7mm Dia., 1mm Thick, Uncoated, Lithium Fluoride (LiF) Window

Lithium Fluoride (LiF) Windows

×
Stock #16-804 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$298.20
Qty 1-10
C$298.20
Qty 11+
C$268.80
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Protective Window

Physical & Mechanical Properties

Bevel:
Protective as needed
Clear Aperture (%):
85
Clear Aperture CA (mm):
10.80
Diameter (mm):
12.70 +0.00/-0.13
Thickness (mm):
1.00 ±0.13
Edges:
Fine Ground
Knoop Hardness (kg/mm2):
102
Parallelism (arcmin):
<3
Poisson's Ratio:
0.33
Young's Modulus (GPa):
64.97

Optical Properties

Abbe Number (vd):
97.29
Axis Orientation:
Random
Coating:
Uncoated
Index of Refraction nd:
1.392 @ 0.6μm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Lithium Fluoride (LiF)
Surface Flatness (P-V):
2λ @ 632.8nm
Surface Quality:
60-40
Wavelength Range (nm):
150 - 6000

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
37
Density (g/cm3):
2.64

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • High Transmission from 150nm - 6μm
  • Excellent Vacuum UV (VUV) Transmission
  • Low Index of Refraction

Lithium Fluoride (LiF) Windows provide high, flat transmission from 150nm to 6μm. Lithium fluoride has excellent transmission in the vacuum ultraviolet (VUV) wavelength range of 150 - 200nm. Lithium fluoride also has a low index of refraction, allowing these windows to be used without an anti-reflection (AR) coating. Lithium Fluoride (LiF) Windows are ideal for use as UV transmission windows in spectroscopy applications, as a diffracting element in X-ray spectrometry, or as infrared windows for thermal imaging applications.

Note: Lithium fluoride is sensitive to thermal shock and is attacked by atmospheric moisture at temperatures above 400°C.