eo_logo
 
Product added to cart

12.7mm Dia., 2mm Thick, 30' Wedge, ISP Optics Calcium Fluoride (CaF2) Wedged Window | CF-WW-12-2

See More by ISP Optics

Calcium Fluoride (CaF2) Wedged Windows

×
Stock #16-808 Clearance Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$245.00
Qty 1+
C$245.00
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Protective Window
Model Number:
CF-WW-12-2

Physical & Mechanical Properties

Bevel:
Protective as needed
Clear Aperture (%):
85
Clear Aperture CA (mm):
10.80
Diameter (mm):
12.70 +0.00/-0.13
Thickness (mm):
2.00 ±0.13
Edges:
Fine Ground
Knoop Hardness (kg/mm2):
158.3
Poisson's Ratio:
0.26
Young's Modulus (GPa):
75.8

Optical Properties

Coating:
Uncoated
Index of Refraction nd:
1.495
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Flatness (P-V):
2λ @ 633nm
Surface Quality:
60-40
Wavelength Range (nm):
200 - 7000
Wedge Angle:
30' ±15

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
18.85
Density (g/cm3):
3.18

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

ISP Optics Calcium Fluoride (CaF2) Wedged Windows feature a 30 arcmin wedge to eliminate fringe patterns from etalon effects and to prevent cavity feedback. Calcium fluoride’s combination of low absorption and high damage threshold make these windows a popular choice for free-space lasers. Its low refractive index allows it to be used without an anti-reflective coating. ISP Optics Calcium Fluoride (CaF2) Wedged Windows feature low water solubility and offer superior hardness compared to other fluoride-based substrates, making them suitable for laser applications in harsh environments. Calcium Fluoride (CaF2) Wedged Windows provide laser output protection from environmental effects and are ideal for beam sampling applications.