eo_logo
 
Product added to cart

12.7mm Dia., 2mm Thick, Uncoated, λ/10 IR Fused Silica Window

×
Stock #70-104 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$154.00
Qty 1-5
C$154.00
Qty 6+
C$123.20
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
12.70 +0.00/-0.20
Thickness (mm):
2.00 ±0.10
Wavelength Range (nm):
200 - 3500
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7979)
Coating:
Uncoated
Transmitted Wavefront, P-V:
λ/10

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Corning 7979 IR Grade Fused Silica Substrates
  • Broad Transmission Range from 200 – 3500nm
  • λ/10 Transmitted Wavefront Distortion
  • Excellent Thermal Stability

λ/10 Infrared (IR) Fused Silica Windows feature 20-10 surface quality, <5 arcsec parallelism, and broad transmission from 200 – 3500nm without absorption bands common in other fused silica materials. These fused silica windows offer superior transmission characteristics and a low coefficient of thermal expansion that provides high thermal stability and resistance to thermal shock. λ/10 Infrared (IR) Fused Silica Windows feature laser grade specifications and are available in a variety of diameter and thickness options. These windows are ideal for FLIR, FTIR spectroscopy, medical systems, and thermal imaging applications.