eo_logo
 
Product added to cart

12.7mm Dia., 355nm, λ/2 High Energy Waveplate

High Energy Quartz Waveplates

×
Stock #25-447 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$791.00
Qty 1-10
C$791.00
Qty 11+
C$679.00
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
High Energy Waveplate

Physical & Mechanical Properties

Clear Aperture CA (mm):
8.0
Diameter (mm):
12.70
Dimensional Tolerance (mm):
+0/-0.2
Construction:
Optically Bonded on UVFS (C7980) Substrate
Parallelism (arcsec):
<3

Optical Properties

Coating:
Ravg <0.3%
Design Wavelength DWL (nm):
355
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Crystalline Quartz
Retardance:
λ/2
Surface Quality:
20-10
Transmitted Wavefront, P-V:
<λ/10 @ 632.8nm
Retardance Tolerance:
λ/180 @ 20°C
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
>20 J/cm2 @ 1064nm, 10ns, 10Hz
Retardance Order:
1

Threading & Mounting

Mount Thickness (mm):
6 ±0.2

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Damage Threshold up to >20 J/cm2 @ 1064nm
  • λ/4 and λ/2 Retardance
  • Black Anodized Aluminum Mount
  • UV to NIR Design Wavelengths Available

High Energy Quartz Waveplates are available in both λ/4 and λ/2 retardance for discrete laser wavelengths from the UV to NIR and can withstand energy densities up to >20 J/cm2 at 1064nm. A large acceptance angle and wide operating temperature range enables these waveplates to be integrated into harsh environments applications. High Energy Quartz Waveplates are mounted in a black anodized aluminum housing for easy identification and system integration.