eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12.7mm Dia., 355nm T, 532 & 1064nm R 45° Thin Harmonic Separator

TECHSPEC Nd:YAG Harmonic Separators

×
Stock #29-052 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$376.60
Qty 1-5
C$376.60
Qty 6+
C$338.80
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Laser Window Substrate

Physical & Mechanical Properties

Clear Aperture (%):
90
Construction:
Dichroic
Diameter (mm):
12.70 +0.00/-0.10
Parallelism (arcmin):
<3
Thickness (mm):
3.18 ± 0.20

Optical Properties

Angle of Incidence (°):
45
Coating Specification:
Surface 1: Rabs: >99% @ 532, 1064nm, Tabs: >90% @ 355nm
Surface 2: Rabs: <0.5% @ 355nm
Reflection Wavelength (nm):
532, 1064
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Flatness (P-V):
λ/10
Surface Quality:
10-5
Transmission Wavelength (nm):
355
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
Surface 1:
5 J/cm2 @ 532nm, 20ns, 20Hz
7.5 J/cm2 @ 1064nm, 20ns, 20Hz
2.5 J/cm2 @ 355nm, 20ns, 20Hz
Surface 2:
7.5 J/cm2 @ 355nm, 20ns, 20Hz

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Used to Separate Nd:YAG Harmonic Wavelengths
  • Beamsplitter Coating Features >95% Transmission
  • λ/10 Fused Silica Substrate

TECHSPEC® Nd:YAG Harmonic Separators are used to separate the common harmonic wavelengths of an Nd:YAG laser. A beamsplitter coating on the first surface reflects at least one wavelength and transmits another. The second surface of the beamsplitter features an anti-reflective coating to minimize the loss due to reflection. TECHSPEC Nd:YAG Harmonic Separators are available in 45° and 0° angle of incidence options. These harmonic separators are available in multiple wavelength configurations for optimal flexibility in system design.

Note: The Damage Threshold values we publish for this family of products were all tested independently from one another. When using these products with more than 1 incident beam, the resulting Damage Threshold of the system will be negatively impacted.