eo_logo
 
Product added to cart

12.7mm Dia 50R/50T, VIS-NIR Polka-Dot Beamsplitters

VIS-NIR Polka-Dot Beamsplitters

×
Stock #15-983 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$182.53
Qty 1-10
C$182.53
Qty 11+
C$154.34
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Standard Beamsplitter

Physical & Mechanical Properties

Center to Center Spacing (mm):
0.15
Clear Aperture (%):
90
Construction:
Polka-Dot
Diameter (mm):
12.70 +0.0/-0.5
Parallelism (arcmin):
<3
Thickness (mm):
1.65 ±0.1

Optical Properties

Angle of Incidence (°):
0 - 45
Coating:
Square Aluminum (AlMgF2) Apertures
Minimum Aperture (mm):
2.00
Reflection/Transmission Ratio (R/T):
50/50
Reflection/Transmission Tolerance (%):
±5 @ 45°
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
80-50
Wavelength Range (nm):
400 - 2000

Environmental & Durability Factors

Operating Temperature (°C):
150 Maximum

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 242:

Product Details

  • 50/50 and 30/70 Reflection/Transmission Ratios Available
  • B270 Substrates for High Performance from 400 – 2000nm
  • UV-NIR Versions Available

VIS-NIR Polka-Dot Beamsplitters feature a constant reflection/transmission ratio over the VIS to NIR spectrum.  A vacuum deposited enhanced aluminum coating on SCHOTT B270 substrates, with fixed square apertures guarantees 30/70, 50/50 reflection/transmission ratios from 400 to 2000nm. Incident light is reflected by the coated area and is transmitted through the surrounding uncoated substrate. VIS-NIR Polka-Dot Beamsplitters are not angle sensitive, therefore they are ideal for splitting energy from a radiant light source with a beam diameter of at least 2mm. These beamsplitters are especially useful with broadband, extended sources, such as tungsten, halogen, and xenon lamps, and for use in monochromators, spectrophotometers, and other optical systems.

Note: The surface of these beamsplitters is very sensitive and should never be touched when handling the optic. If cleaning is required to remove dust particles, non-contact cleaning using clean compressed air is recommended.

Technical Information

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Compatible Mounts