eo_logo
 
Product added to cart

12.7mm Dia. 514.5nm λ/2 Quartz Waveplate Multiple Order

×
Stock #85-083 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$366.80
Qty 1-5
C$366.80
Qty 6+
C$296.80
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Crystalline Waveplate

Physical & Mechanical Properties

Clear Aperture CA (mm):
8.00
Diameter (mm):
12.70 +0.00/-0.25
Thickness (mm):
6.40 +0.00/-0.25
Construction:
Crystalline
Parallelism (arcsec):
<3

Optical Properties

Coating:
Laser V-Coat (514.5nm)
Design Wavelength DWL (nm):
514.5
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Crystal Quartz
Retardance:
λ/2
Surface Quality:
10-5
Transmitted Wavefront, P-V:
λ/10 for central 80% of clear aperture
Retardance Tolerance:
±λ/200
Temperature Coefficient (λ/°C):
0.0015
Retardance Order:
Multiple Order

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Zero Order and Multiple Order Waveplates
  • λ/4 and λ/2 Retardance
  • Mounted in Black Anodized Aluminum Frame
  • Zero Order Polymer Waveplates Also Available

Quartz Waveplates (Retarders) are available in multiple order and zero order. These waveplates are ideal for a range of applications. Multiple order waveplates are ideal for applications where the wavelength deviates less than ±1% from the design wavelength of the waveplate. For applications with a greater than ±1% deviation, zero order waveplates are recommended due to their increased bandwidth and lower sensitivity to temperature change. Quartz Waveplates (Retarders) have the fast axis marked on the edge of the mount to ease system integration.  

Laser Optics