eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12.7mm Dia., 532nm T, 1064nm R 45° Thin Harmonic Separator

TECHSPEC Nd:YAG Harmonic Separators

×
Stock #29-054 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$376.60
Qty 1-5
C$376.60
Qty 6+
C$338.80
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Laser Window Substrate

Physical & Mechanical Properties

Clear Aperture (%):
90
Construction:
Dichroic
Diameter (mm):
12.70 +0.00/-0.10
Parallelism (arcmin):
<3
Thickness (mm):
3.18 ± 0.20

Optical Properties

Angle of Incidence (°):
45
Coating Specification:
Surface 1: Rabs: >99% @ 1064nm, Tabs: >95% @ 532nm
Surface 2: Rabs: <0.5% @ 532nm
Reflection Wavelength (nm):
1064
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Flatness (P-V):
λ/10
Surface Quality:
10-5
Transmission Wavelength (nm):
532
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
Surface 1:
7.5 J/cm2 @ 1064nm, 20ns, 20Hz
7.5 J/cm2 @ 532nm, 20ns, 20Hz
Surface 2:
10 J/cm2 @ 532nm, 20ns, 20Hz

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Used to Separate Nd:YAG Harmonic Wavelengths
  • Beamsplitter Coating Features >95% Transmission
  • λ/10 Fused Silica Substrate

TECHSPEC® Nd:YAG Harmonic Separators are used to separate the common harmonic wavelengths of an Nd:YAG laser. A beamsplitter coating on the first surface reflects at least one wavelength and transmits another. The second surface of the beamsplitter features an anti-reflective coating to minimize the loss due to reflection. TECHSPEC Nd:YAG Harmonic Separators are available in 45° and 0° angle of incidence options. These harmonic separators are available in multiple wavelength configurations for optimal flexibility in system design.

Note: The Damage Threshold values we publish for this family of products were all tested independently from one another. When using these products with more than 1 incident beam, the resulting Damage Threshold of the system will be negatively impacted.

Frequently Purchased Together

Resources

Filter

An Introduction to Optical Coatings

Optical coatings are used to influence the transmission, reflection, or polarization properties of an optical component.

View Now

Homogeneity and Scatter from Inclusions and Bubbles

Inhomogeneity and scatter from inclusions and bubbles in optical components can lead to worse performance, especially in laser optics applications.

View Now

Thermal Properties of Optical Substrates

The thermal properties of optical substrates including the CTE, dn/dT, and thermal conductivity are critical for predicting real-world performance

View Now

What are Beamsplitters?

Optical components that create two beams by splitting incident light are beamsplitters. Read more about the different types of beamsplitters at Edmund Optics.

View Now

Introduction to Beamsplitters

Beamsplitters do exactly what their name implies: split incident light beams.

View Now

Selecting the Right Beamsplitter

Continuing from where Part I: X-Y Setup ends, learn how to add a Z-axis to an existing X-Y configuration to achieve three degrees of freedom.

View Now

Selecting the Right Beam Expander

Edmund Optics offers both fixed power and zoom beam expanders. Knowing which beam expander is right for your application can greatly improve system efficiency.

View Now

What is a plate or "mirror-type" beamsplitter?

What is a pellicle beamsplitter and when should I use it?

I would like to split light from a circularly polarized laser source into two beams. What happens when it passes through a cube beamsplitter – both non-polarizing and polarizing?

What is the difference between using a cube beamsplitter and a plate (mirror-type) beamsplitter?

When you say a beamsplitter has __% transmission and __% reflection, is that across the entire spectrum?

Is there such a thing as a variable density beamsplitter?

What are some advantages of using one cube beamsplitter type compared to another?

What are some advantages of using one plate beamsplitter type compared to another?

What is the difference between polarizing and non-polarizing beamsplitters?

Beamsplitter

Cube Beamsplitter

Dichroic Beamsplitter

Pellicle Beamsplitter

Does the polarization of light change when it passes through a beamsplitter?

I would like to split light from a circularly polarized laser source into two beams. What happens when it passes through a cube beamsplitter – both non-polarizing and polarizing?

Do you have C-Mount components to make an in-line illumination assembly?

Axial Illumination

Non-Polarizing Beamsplitter

Polarizing Beamsplitter

Optical Glass

Choosing the right optical glass is important. Find out factors and properties on how to select the right optical glass at Edmund Optics.

View Now

Do you have mounts for square or rectangular optics?

Understanding Surface Quality Specifications

The surface quality of optical components the scattering off of its surface, which is especially important in laser optics applications.

View Now

Removing Protective Plastic Coating

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

View Now

Parallelism

Plate Beamsplitter

Transmission

How do I clean my optics?

Clear Aperture (CA)

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now

Surface Quality