eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12.7mm Dia., 700 - 900nm BBAR Coated, Ultrafast Thin Window

×
Stock #11-743 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$184.80
Qty 1-5
C$184.80
Qty 6+
C$166.60
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Ultrafast Window

Physical & Mechanical Properties

Bevel:
Protective as needed
Clear Aperture (%):
90
Diameter (mm):
12.70 +0.00/-0.10
Thickness (mm):
1.00 ±0.10
Edges:
Fine Ground
Knoop Hardness (kg/mm2):
522
Parallelism (arcsec):
≤30
Poisson's Ratio:
0.16
Young's Modulus (GPa):
73

Optical Properties

Abbe Number (vd):
67.8
Coating:
BBAR (700-900nm)
Coating Specification:
Rabs <0.2% @ 700 - 900nm
Design Wavelength DWL (nm):
800
Index of Refraction nd:
1.458
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
20-10
Transmitted Wavefront, P-V:
λ/6
Wavelength Range (nm):
700 - 900
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
10 J/cm2 @ 532nm, 20ns, 20Hz

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
0.52 (+5 to +35°C)
0.57 (0 to +200°C)
0.48 (-100 to +200°C)
Density (g/cm3):
2.20

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

Product Family Description

  • 1mm Thickness for Limited GDD
  • Low Loss Broadband IBS Anti-Reflection Coating
  • Designs for Wavelengths from 370nm to 2200nm
  • Coating GDD of ±30fs2
  • UV or IR Grade Fused Silica Substrates

TECHSPEC® Ultrafast Thin Windows are designed with a 1mm thickness to have limited group delay dispersion (GDD), making them ideal for ultrafast laser applications. These thin windows are available coated on both surfaces with an ion-beam sputtered (IBS) broadband antireflection coating optimized to provide low reflectance at wavelength ranges between 370nm to 2.2μm. The IBS coating process also provides these windows with lower absorption losses and scatter than conventionally coated anti-reflection windows. TECHSPEC Ultrafast Thin Windows can also be used in general optical applications that require high-performance optical windows with a small form factor. Uncoated Thin Window substrates (UV Fused Silica or IR Grade Fused Silica) are available to offer the flexibility of custom coatings to meet your application requirements, please contact us for more information.

IR grade fused silica differs from UV grade fused silica by its reduced amount of OH- ions, resulting in higher transmission throughout the NIR spectrum and reduction of transmission in the UV spectrum.