eo_logo
 
Product added to cart

12.7mm Dia., Protected Gold Coated, ISP Optics λ/4 Mirror | P-MF-AU-12

See More by ISP Optics
×
Stock #25-011 Clearance In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$138.53
Qty 1+
C$138.53
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
12.70 +0.00/-0.13
Surface Flatness (P-V):
λ/4
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Pyrex
Back Surface:
Fine Grind
Surface Quality:
40-20
Coating Specification:
Ravg ≥95% @ 3000 - 5000nm
Coating:
Protected Gold (3000-5000nm)
Coating Type:
Metal
Clear Aperture CA (mm):
11.43
Edges:
Fine Grind
Thickness (mm):
6.35 ±0.20
Type:
Flat Mirror
Wavelength Range (nm):
3000 - 5000
Model Number:
P-MF-AU-12

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Pyrex® Mirror Substrates
  • Protected Gold Coating
  • Ideal for LWIR Applications

ISP Optics Gold Coated Mirrors feature a protected gold coating on a Pyrex® mirror substrate with an operating wavelength range of 0.7 – 12µm. Protected gold is the most efficient reflective coating over the entire Infrared (IR) wavelength range. In addition, Pyrex® is a low-expansion material, making it relatively insensitive to temperature changes. As such, ISP Optics Gold Coated Mirrors are ideal for a wide range of IR applications. A protective dielectric overcoat is deposited over the gold to protect the fragile coating from damage and to make cleaning and handling easier.