eo_logo
 
Product added to cart

12.7mm Dia. x 12.7mm FL, Uncoated, ISP Optics Barium Fluoride (BaF>sub>2) DCX Lens | BF-BX-12-12

See More by ISP Optics
×
Stock #24-733 Clearance In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$693.00
Qty 1-9
C$693.00
Qty 10+
C$623.70
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
12.70 +0.00/-0.13
Effective Focal Length EFL (mm):
12.70 @ 5μm
Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
60-40
Irregularity (P-V) @ 632.8nm:
λ
Centering (arcmin):
<3
Bevel:
Protective bevel as needed
Center Thickness CT (mm):
5.80 ±0.20
Edge Thickness ET (mm):
1.50
Radius R1 (mm):
10.47
Radius R2 (mm):
10.471
Clear Aperture CA (mm):
11.43
f/#:
1.00
Focal Length Tolerance (%):
±2
Numerical Aperture NA:
0.5
Type:
Double-Convex Lens
Wavelength Range (nm):
200 - 12000
Model Number:
BF-BX-12-12

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Excellent Transmission from 0.2 - 12μm
  • Provide High Transmission without AR Coatings
  • Ideal for Infrared Spectroscopy and Infrared Imaging Applications

ISP Optics Barium Fluoride (BaF2) Double-Convex (DCX) Lenses are ideal for infrared spectroscopy and infrared imaging applications requiring high transmission from 0.2 – 12µm. Barium Fluoride features a low index of refraction, enabling excellent transmission from the Vacuum-UV (VUV) to the Long-Wave Infrared (LWIR) without the need for Anti-Reflection (AR) coatings. These lenses also provide higher resistance to high-energy radiation than Calcium Fluoride, even though they have similar physical properties. ISP Optics Barium Fluoride (BaF2) Double-Convex (DCX) Lenses can be used up to 800°C in a dry environment, but prolonged exposure to moisture can degrade transmission in the ultraviolet range.

Note: These lenses are very sensitive to thermal shock.