eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12.7mm Dia. x 3000mm ROC, Uncoated, Concave Laser Mirror

TECHSPEC Uncoated Concave Mirrors

×
Stock #27-599 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$137.20
Qty 1-5
C$137.20
Qty 6+
C$130.20
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Concave Mirror

Physical & Mechanical Properties

Diameter (mm):
12.70 +0.00/-0.12
Back Surface:
Commercial Polish
Center Thickness CT (mm):
5.99
Clear Aperture (%):
90
Edge Thickness ET (mm):
6.00 ±0.2

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
20-10
Effective Focal Length EFL (mm):
1,500.00
Coating:
Uncoated
Radius R1 (mm):
3,000.00
Irregularity (P-V) @ 632.8nm:
λ/10

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • High Precision Fused Silica Mirror Substrates
  • Large Selection of Diameters and Focal Lengths
  • Custom Coating Options Available

TECHSPEC® Uncoated Concave Laser Mirrors offer high precision 20-10 surface quality ideal for laser beam focusing applications. Featuring fused silica substrates, these concave mirrors are resistant to thermal shock and are available in focal lengths from 25mm to 500mm. TECHSPEC Uncoated Concave Laser Mirrors are ideal for applications in environments with temperature fluctuations. Custom coating options including protected metal coatings and dielectric mirror coatings are available.