eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12.7mm Dia. x 6.35mm 532/1064nm, 0-45° AOI, Dual Band Laser Mirror

×
Stock #28-974 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$243.60
Qty 1-5
C$243.60
Qty 6+
C$214.20
Volume Pricing
Request Quote
Get Product Downloads
Surface Quality:
10-5
Type:
Laser Mirror
Parallelism (arcmin):
<3
Clear Aperture (%):
>90
Back Surface:
Commercial Polished
Reflection at DWL (%):
99.5
Coating Specification:
Rabs >99.5% @ 532 & 1064nm
Surface Flatness (P-V):
λ/10
Coating Type:
Dielectric
Coating:
Laser Mirror (532, 1064nm)
Design Wavelength DWL (nm):
532, 1064
Diameter (mm):
12.70 +0.00/-0.10
Thickness (mm):
6.35 ±0.20
Angle of Incidence (°):
45
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
15 J/cm2 @ 1064nm, 20ns, 20Hz
1 MW/cm2 @ 1064nm
7.5 J/cm2 @ 532nm, 20ns, 20Hz
0.5 MW/cm2 @ 532nm

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • >99% Reflectivity at Design Wavelengths
  • 10-5 Surface Quality for Sensitive Laser Applications
  • 532/1064nm, 635-670/1064nm, or 800/1030nm Wavelength Bands
  • TECHSPEC® Nd:YAG Laser Line Mirrors Also Available

TECHSPEC® Dual Band Laser Line Mirrors feature high reflectivity, excellent surface quality, and precision surface flatness to minimize scattering effects. Each coating design has been tested to ensure a high laser damage threshold for compatibility with pulsed laser systems. These fused silica substrate laser mirrors have excellent thermal stability and are available in a variety of standard sizes. TECHSPEC® Dual Band Laser Line Mirrors are ideal for beam steering applications in both laboratory and OEM laser systems. These mirrors are available in a 532/1064nm, 635-670/1064nm, and 800/1030nm dual band coating options for Nd:YAG lasers and red and green guide beams.