eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12.7mm Dia. x 6.35mm 800/1030nm, Dual Band Laser Mirror

×
Stock #28-965 9 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$258.22
Volume Pricing
Qty 1-5 C$258.22 each
Qty 6+ C$227.05 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Laser Mirror

Physical & Mechanical Properties

Parallelism (arcmin):
<3
Clear Aperture (%):
>90
Back Surface:
Commercial Polish
Diameter (mm):
12.70 +0.00/-0.10
Thickness (mm):
6.35 ±0.2

Optical Properties

Surface Quality:
10-5
Reflection at DWL (%):
99.9
Coating Specification:
Ravg S & P ≥ 99.90% @ 800nm & 1030nm @ 45° AOI
Ravg ≥ 99.6% @ 760 –840nm @ 45° AOI
Ravg ≥ 99.6% @ 980 –1080nm @ 45° AOI
Surface Flatness (P-V):
λ/10
Coating Type:
Dielectric
Coating:
Laser Mirror (800, 1030nm)
Design Wavelength DWL (nm):
800, 1030
Angle of Incidence (°):
45
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
Not Specified

Regulatory Compliance

Certificate of Conformance:

Product Details

  • >99% Reflectivity at Design Wavelengths
  • 10-5 Surface Quality for Sensitive Laser Applications
  • 532/1064nm, 635-670/1064nm, or 800/1030nm Wavelength Bands
  • TECHSPEC® Nd:YAG Laser Line Mirrors Also Available

TECHSPEC® Dual Band Laser Line Mirrors feature high reflectivity, excellent surface quality, and precision surface flatness to minimize scattering effects. Each coating design has been tested to ensure a high laser damage threshold for compatibility with pulsed laser systems. These fused silica substrate laser mirrors have excellent thermal stability and are available in a variety of standard sizes. TECHSPEC® Dual Band Laser Line Mirrors are ideal for beam steering applications in both laboratory and OEM laser systems. These mirrors are available in a 532/1064nm, 635-670/1064nm, and 800/1030nm dual band coating options for Nd:YAG lasers and red and green guide beams.