eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12.7mm Dia. x 75mm FL, Uncoated, Laser Grade PCX Lens

TECHSPEC Laser Grade PCX Lenses

×
Stock #38-637 In Stock
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$142.10 C$203.00
Qty 1-5
C$142.10 C$203.00
Qty 6+
C$113.68 C$162.40
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
12.70 +0.00/-0.025
Effective Focal Length EFL (mm):
75.00 @ 355nm
Back Focal Length BFL (mm):
72.31
Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
10-5
Power (P-V) @ 632.8nm:
λ
Irregularity (P-V) @ 632.8nm:
λ/10
Focal Length Tolerance (%):
±1
Centering (arcmin):
<1
Center Thickness CT (mm):
4.00 ±0.10
Edge Thickness ET (mm):
3.43
Radius R1 (mm):
35.71
Clear Aperture CA (mm):
11.43
f/#:
5.91
Numerical Aperture NA:
0.08
Type:
Plano-Convex Lens
Bevel:
Protective bevel as needed
Wavelength Range (nm):
200 - 2200

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Guaranteed Laser Damage Threshold
  • 10-5 Surface Quality
  • λ/10 Surface Accuracy

TECHSPEC® Laser Grade PCX Lenses are designed for high energy Nd:YAG laser applications including laser cutting, machining, and welding. The precision fused silica substrate, featuring λ/10 surface accuracy and 10-5 surface quality, ensures low scatter and excellent transmitted wavefront performance. TECHSPEC® Laser Grade PCX Lenses are available uncoated or with a variety of high laser damage threshold anti-reflection (AR) coating options. Coatings are available at the most common Nd:YAG laser wavelengths to ensure maximum laser throughput.

Laser Optics