eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12.7mm Diameter x 100mm FL, 950-1150nm Coated, Ultrafast Thin PCX Lens

×
Stock #11-635 7 In Stock Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$148.93
Volume Pricing
Qty 1-5 C$148.93 each
Qty 6+ C$131.54 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Plano-Convex Lens

Physical & Mechanical Properties

Diameter (mm):
12.70 +0.00/-0.10
Centering (arcmin):
<3
Center Thickness CT (mm):
1.50 ±0.10
Edge Thickness ET (mm):
1.06
Clear Aperture CA (mm):
11.43
Bevel:
Protective as needed

Optical Properties

Effective Focal Length EFL (mm):
100.12 @ 587.6nm
Back Focal Length BFL (mm):
99.09
Coating:
BBAR (950-1150nm)
Coating Specification:
Rabs <0.15% @ 950 - 1150nm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
20-10
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/8
Focal Length Tolerance (%):
±1
Radius R1 (mm):
45.90
f/#:
7.88
Numerical Aperture NA:
0.064
Design Wavelength DWL (nm):
1030
Wavelength Range (nm):
950 - 1150
Angle of Incidence (°):
0
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
10 J/cm2 @ 532nm, 20ns, 20Hz

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

Product Details

  • Ultra-Thin Center Thickness to Limit GDD
  • Low Loss Broadband IBS Anti-Reflection Coating
  • Ideal for Ultrafast and Laser Optics Applications
  • UV or IR Grade Fused Silica Substrates

TECHSPEC® Ultrafast Thin Plano-Convex Lenses are designed with an ultra-thin center thickness to provide a low group delay dispersion (GDD) for ultrafast laser pulses.TECHSPEC Ultrafast Thin Plano-Convex Lenses are ideal for collecting and focusing light from laser sources and their corresponding harmonics, including Ti:sapphire, Yb:YAG, and Nd:YAG, Holmium, and Thulium lasers. These thin PCX lenses are available in standard sizes with effective focal lengths from 50mm to 2000mm.

IR grade fused silica differs from UV grade fused silica by its reduced amount of OH- ions, resulting in higher transmission throughout the NIR spectrum and reduction of transmission in the UV spectrum.

Technical Information

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Compatible Mounts